??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFG21_31 - Plum Coupling¡¤Screw Clamping Type/Screw Separate Type¡¤High Torque/Aluminum Alloy
Bill of material
DFG21-D80-d20-e20-L290
Code
Type
Screw Clamping Type
The main take material
Aluminum Alloy
Space Change Material
Polyurethane (Red)
Main Body Surface Treatment
Clear Anodizing
D
mm
d
mm
e
mm
L
mm
Enter value for L
mm
cm
inch
ft
d3
mm
L1
mm
L2
mm
L3
mm
A
mm
F
mm
M
mm
Locking torque
N*m
The rated torque of commonly used
N*m
Rated torque biggest
N*m
The highest speed
1500 U/min
Moment Of Inertia
Static Torsion Rigidity(N¡¤m/rad)
The maximum allowable radial deviation
2 mm
Maximum Allowable Angular Deviation
5 °
Axial Maximum Allowable Deviation
+1/-1
DHM
DH
EHM
EH
DC
DD2
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models