??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFF31_32 - Diaphragm Keyless Coupling / Single Diaphragm / Double Diaphragm High Torque High Speed Carbon Steel
Bill of material
DFF31-D88-d20-e20-L170
Code
Type
Main Body Material
Aluminum Alloy
Diaphragm Material
Stainless Steel
Main Body Surface Treatment
Black Anodic Oxidation
Accessories
Outer Hexagon Bolt
D
d
mm
e
mm
L
mm
Enter value for L
mm
cm
inch
ft
d1
mm
L1
mm
L2
mm
A
7.5 mm
M
Tightening torque (N·m)
Rated Torque (N ¡¤ M)
Maximum Torque (N¡¤m)
Maximum Speed (r/min)
1500
Static torque rigidity£¨N¡¤m/rad£©
Inertia Torque (kg/M*2)
Angle Deviation
1.4
Radial Deviation
0.5
Axial Deviation
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models