??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFF11 - Diaphragm Keyless Coupling / Single Diaphragm / Double Diaphragm High Torque High Speed Carbon Steel
Bill of material
DFF11-D94-d19-e19-L700
Code
DFF11
Type
Double-Sided Keyless Type
Main Body Material
THA
Diaphragm Material
Stainless Steel
Main Body Surface Treatment
Black Oxide
Accessories
Outer Hexagon Bolt
D
d
mm
e
mm
L
mm
L1
mm
W (none)
mm
M1 hexagon socket head bolt
M1 locking torque
mm
M2 hexagonal compression bolt
M2 locking torque
Rated Torque (N ¡¤ M)
Maximum Torque (N¡¤m)
Angle Deviation
1.5
Radial Deviation
0.04
Axial Deviation
+0.8/-0.8
Static torque rigidity£¨N¡¤m/rad£©
Inertia Torque (kg/M*2)
Maximum Speed (r/min)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models