??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFC01 - 8-shaped coupling. Screw type
Bill of material
DFC01-D15-d3-e3
Code
DFC01
Types of
Screw type
The main material
Aluminum alloy
Elastomer material
Polyurethane
Body surface treatment
Anodizing
annex
Hexagon socket set screw
D
mm
d
d tolerance
+0.018/-0.018
e
mm
Etol
+0.018/-0.018
L
24 mm
L1
20 mm
S
1.8 mm
F
2.5 mm
M
M3
Tightening torque (N-m)
1.2
Rated torque (N-m)
0.5
Maximum speed (rpm)
8000
Moment of inertia (kg-m2)
4.5*10^-4
Static Torque Rigidity (N-m/rad)
15
Radial deviation (mm)
1
Angular deviation?¨º?¡ì??)
2
Axial deviation (mm)
±2-5
Weight (g)
8 g
website
Website connection
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей