??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Rollon
Description
DEV..S - Steel telescopic rail, full extension 100%, hardened raceways, silenced, countersunk holes (max load 15512 N, max closed length 1970 mm)
Bill of material
DEV28S-290
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
Rail
DEV..S
Dimension
Catalogue
Catalogue
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Stroke
mm
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
M
mm
N
80 mm
No. holes
Previews
3D
2D
Сваляне на CAD модели