??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
New deal depurator
Bill of material
1322002-DEP 3/8 RMSA TMV
Code
1322002
Description
DEP 3/8 RMSA TMV
Element
DEP
Threaded port
Condensate drain
A
60 mm
B
180 mm
C
60 mm
D
60 mm
EE
46 mm
G
14 mm
H
30 mm
L
M4 hole
M
230 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models