??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEP21 - Spindle coupling/Clamp with screw at one end The other end is fixed by bushing/Quincunx style
Bill of material
DEP21-D20-d4
Code
DEP21
Types of
Clamp with screw at one end The other end is fixed by bushing
subject material
aluminium alloy
Adjusting ring material
polyurethane
subject surface preparation
clear anodizing
enclosure
Hexagon socket head cap screw
D
mm
d
mm
L
36.5 mm
L1
11.0 mm
L2
10.0 mm
L3
9.0 mm
F
5.0 mm
D1
10 mm
Optional processing
dh
M
M3
Locking torque
1.5 N.m
N
M3
Locking torque
1.2 N.m
Rated torque
5.0 N.m
Maximum speed
15000 r/min
Moment of inertia
1.09x10^-6 kg/m^2
Static torsional rigidity
51.6 N.m/rad
radial
0.07 mm
Angular direction
1 °
axial
-0.4~+1.0 mm
weight
20 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models