??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEP16 - Torx Coupling Aluminum Alloy Simple Assembly and Disassembly Type·Screw Clamping Type
Bill of material
DEP16-D20-d3-e3
Code
DEP16
Type
Screw Clamping Type
The main material
Aluminum Alloy
Interval Ring Material
Polyurethane
Distance Rings Handness
Shore A98
Main Body Surface Treatment
Anodize
Accessories
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
30 mm
L1
10.0 mm
L2
8 mm
L3
5.0 mm
F
1.0 mm
A
5.5 mm
Distance Rings
8.0 mm
M
M3 mm
Tightening torque
1.5 N*m
Rated torque
4.8 N*m
Maximum Torque
9.6 N*m
Maximum Speed
10000 r/min
Moment Of Inertia
2.3x10^-6 k*gm^2
Static Torsional Rigidity
42 N*m/rad
Radial allowable installation deviation
0.1 mm
Angular Allowable Installation Deviation
2 °
Axial Deviation
+0.8/-0.8 °
Weight
20 g
D Hole Side Keyway Processing
e Hole Side Keyway Processing
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models