??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Rollon
Description
DEM...D - Steel telescopic rail, full extension 100%, hardened raceways, double stroke, mixed holes (max load 15512 N, max closed length 1970 mm)
Bill of material
'DEM28D-290'
Long description
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
Dimensione
Rail
DEM...D
Catalogue
Catalogue
Length
mm
Stroke
mm
Load capacity for a pair of rails Corad
N
Load capacity for a pair of rails Coax
N
Slider
mm
C
mm
No. of holes
3
A
mm
B
mm
F
V
Weight
Kg/m
Previews
3D
Размер
2D
Сваляне на CAD модели