Nederlands
polski
português
русский
Türkçe
中文
English
10B
KSB
Direct product selection
Pumps and pump systems
DeltaSolo
Powered by
CAD모델 선택
{ksb/direct_selection/1pump/ksb_delta_solo/ksb_delta_solo_asmtab.prj},{NB=DS MVP1-10B/01},{PMPSZE=10.1},{MOVPRDCPT=221},{GAUGE=1},{CCDELTA=2},{GASKET=0.000},{BLOCK=1},{CMPSIZE=10B},{PIPDWG=0},{PLTFRMUSE=1.000},{BIMDATA=0.000},{LOD=400},{ORIENTATION=0},{PRDCPT=247},{FRQINVRTER=3},{NOPMP=1},{INSTTYP=47},{SCTNCNDTN=1},{TYPCNTRLER=1},{TYPVFD=5},{SIZEDN1=7.15},{SIZEDN2=7.15},{NMNLPRPN1=16},{CONNTYP=0},{CNNSTDDN1=27},{SA=1},{RSA=1},{SASRA=1},{IE=1},{MTRPRTCN=155},{MTRCNSTR=5},{RTDFRQ=50},{MTRRTDSPD=2900},{MTRPOLE=2},{MTRSIZE=87},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=7},{EFFCLS=1.3},{RTDPWR=0.75},{MTRMTRL=1},{MTRSRSTYP=0},{EXTSHFT=0},{PHASE=1},{VLTG=230},{PWRSPLY=1.000},{PMPDRV=0},{PD=0},{VNTPLGPOS=270},{MTBPOS=0},{MTRSTL=100},{MTRSTLFL=0},{NMNLPRPN=16},{COBUILDERID= }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KSB
Description
DeltaSolo - Pressure booster system
Bill of material
10B
Component size
10B
10B
Design concept
MVP
SVP
MVP
SVP
Type of frequency inverter
"Mida" mounted on the motor
"Mida" mounted on the motor
Number of pumps
1
1
Installation type
Vertical
Vertical
Suction condition
M-Mains supply
F-Floated suction
L-Suction lift
M-Mains supply
F-Floated suction
L-Suction lift
Type of controller
Drive integrated
Drive integrated
Type of VFD
Nastec Mida
Nastec Mida
Nominal diameter inlet
G 1 1/2"
G 1 1/2"
Nominal diameter outlet
G 1 1/2"
G 1 1/2"
Nominal pressure inlet
PN 16
PN 16
Number of stages
1
2
3
4
5
1
2
3
4
5
No. of reduced stages
Without
Without
Number of stages
/1
/1
Drive standard
IEC
IEC
Type of motor enclosure
IP55
IP55
Motor construction type
V18
V18
Motor rated speed
2900rpm
2900rpm
No. of motor poles
2
2
Motor size
80A
80A
Motor manufacturer
KSB-choice
KSB-choice
Efficiency class
IE3
IE3
Rated power
0.75 kW
0.75 kW
Type series motor manufacturer
Without
Without
System power supply
1x230V
1x230V
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성