??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEG04_14 - Economical diaphragm coupling, aluminum alloy/stainless steel, single diaphragm/double diaphragm, screw clamping type
Bill of material
DEG04-D19-d3-e3
Code
Types of
The main take material
aluminium alloy
Diaphragm material
stainless steel
Surface Treatment
True color anodic oxidation
The attachment
hexagon socket head cap screws
D
mm
d
mm
e
mm
L
mm
L1
mm
L2
9.0 mm
L3
mm
W
1.25 mm
M
2.5 mm
Locking torque
1.0 N*m
The rated torque of commonly used
0.8 N*m
Rated torque biggest
1.6 N*m
The highest speed
10000 r/min
Inertia moment
kg*m^2
Static torsional stiffness
N*m/rad
The maximum allowable radial deviation
mm
Maximum permissible angular deviation
°
Axial maximum permissible deviation
mm
Reference Weight£¨kg/pcs)
g
Website
Website Link
DHM
DH
EHM
EH
DC
DD2
Previews
3D
Dimension
2D
Download CAD models