??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 72
HELP_VARIABLE
Company
Spraying Systems
Description
DeflectoJet® 8686 - Nozzles
Bill of material
8686-1/4-2-180
Sales Part
Inlet Connection Size
Inch
Male/Female
Male
Thread Types
NPT
Materials
Flow Rate (gpm) at 5 psi
Flow Rate (gpm) at 10 psi
Flow Rate (gpm) at 20 psi
Flow Rate (gpm) at 40 psi
Flow Rate (gpm) at 60 psi
Flow Rate (gpm) at 80 psi
Flow Rate (gpm) at 100 psi
L
Inch
L1
Inch
L2
Inch
S1
Inch
S2
Inch
Previews
3D
Boyut
2D
CAD modeli indir