??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEC01_11 - Economical Threaded Coupling¡¤Screw Fixing Type/Screw Clamping Type¡¤Aluminum Alloy
Bill of material
DEC01-D38.1-d8-e8
Code
TYPE
Main material
Aluminum Alloy
Surface Treatment
Anodize
annex
D
mm
d
mm
e
mm
L (left)
mm
L1
mm
M
mm
Locking torque
N*m
Commonly used rated torque
N*m
Maximum rated torque
N*m
Maximum speed
U/min
Moment Of Inertia
Static Torsion Rigidity(N¡¤m/rad)
Radial maximum tolerance
0.15 mm
Maximum Allowable Angular Deviation
3 °
Axial Maximum Allowable Deviation
+0.15/-0.15
Reference Weight£¨kg/pcs)
g
Website
Website Link
DHM
DH
EHM
EH
Previews
3D
Dimension
2D
Download CAD models