??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Dead tailstock centres - -
Bill of material
306100
Order No.
306100
Centre angle
60° °
Diameter
30 mm
Diameter
12 mm
length ~
71 mm
Length
35 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models