??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
DDVZ28 - Direct Drive type - DD series
Bill of material
DDVZ28-G10-050N
Model number
DDVZ28-G10-050N
Screw shaft dia
6 mm
Screw lead
10 mm
Z Axis : Movable Range
mm
Enter value for ZMR
Z Axis : Movable Range
mm
cm
inch
ft
θ Axis : Movable Range
± 360 °
Z Axis : Repeatability
± 0.010 mm
θ Axis : Repeatability
± 0.03 °
Z Axis : Resolution
50 μm
θ Axis : Resolution
1.8 °
Z Axis : Maximum Speed
120 mm/sec
θ Axis : Maximum Speed
3 rev/sec
Z Axis : Maximum acceleration
0.6 m/sec^2
θ Axis : Maximum acceleration
150π rad/sec^2
Z Axis : Reference Thrust Force
5 N
θ Axis : Maximum Premissible Moment
0.15x10^-4 kg/m^2
Mass
540 g
Operating Temperature
0~40 (No Condesation) °C
Previews
3D
Dimension
2D
Download CAD models