??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-3630M - Clamp - Flange base - push and pull compression type - stroke 50.8mm
Bill of material
DDH-3630M
CODE
DDH-3630M
way to install
The flange base
texture
SS400
surface treatment
galvanize
chucking power
1136 kg
route
50.8
Hand corner
180°
weight
935 g
Accessories (Press head screws)
DDH-SA-105015
link
https://www.srdfaa.com/product/1657494301952.html
Previews
3D
Dimension
2D
Download CAD models