??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-36070 - Clamp · Horizontal
Bill of material
DDH-36070
code
DDH-36070
Material
SS400
surface treatment
Gloss galvanized
Holding force
MAX500 kg
Type of press head screw
DDH-SA-051508
Head material
SS400
Knob opening Angle
66 °
distance of travel
10.0 mm
weight
100 g
link
https://www.srdfaa.com/product/1141603221327.html
Previews
3D
Dimension
2D
Download CAD models