??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-36006 - Clamp · Push-pull type
Bill of material
DDH-36006
code
DDH-36006
Material
SS400
surface treatment
Gloss galvanized
Holding force
MAX500 kg
Type of press head screw
DDH-SA-041507
Head material
SS400
Knob opening Angle
93 °
distance of travel
13.0 mm
weight
70 g
link
https://www.srdfaa.com/product/1141603221329.html
Previews
3D
Dimension
2D
Download CAD models