??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22502-B - Clamp - Flange base - Horizontal compression type -U handle flange base
Bill of material
DDH-22502-B
CODE
DDH-22502-B
way to install
The flange base
handle
U take
texture
SS400
surface treatment
galvanize
chucking power
250 kg
The pressure Angle
94°
Hand corner
76°
weight
430 g
Accessories (Press head screws)
DDH-SA-085012
link
https://www.srdfaa.com/product/1610207944544.html
Previews
3D
Dimension
2D
Download CAD models