??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-204-GB - Clamp · Horizontal
Bill of material
DDH-204-GB
CODE
DDH-204-GB
Material
SS400
surface treatment
Gloss galvanized
Holding force
MAX6300 kg
Type of press head screw
DDH-SA-12300
Head material
NBR rubber (separable)
Knob opening Angle
94 °
Handle opening Angle
94 °
handle
Open the mouth
pedestal
The flange base
weight
1180 g
link
https://www.srdfaa.com/product/1141603221322.html
Previews
3D
Dimension
2D
Download CAD models