??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-203-FL - Clamp - Flange base - Horizontal compression type - Long U handle flange base
Bill of material
DDH-203-FL
CODE
DDH-203-FL
way to install
The flange base
handle
Long U type pressure handle
texture
SS400
surface treatment
galvanize
chucking power
227 kg
The pressure Angle
85°
Hand corner
58°
weight
380 g
Accessories (Press head screws)
DDH-FC-56212
link
https://www.srdfaa.com/product/1600619375232.html
Previews
3D
Dimension
2D
Download CAD models