??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12275 - Clamp - Flange base - Vertical compression type -U handle flange base
Bill of material
DDH-12275
CODE
DDH-12275
way to install
The flange base
handle
The solid pressure
texture
SS400
surface treatment
galvanize
chucking power
340 kg
The pressure Angle
105°
Hand corner
58°
weight
680 g
Accessories (Press head screws)
DDH-FC-38312
link
https://www.srdfaa.com/product/1571910910480.html
Previews
3D
Dimension
2D
Download CAD models