??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12050,DDH-12050-SS - Clamp · Vertical type
Bill of material
DDH-12050
CODE
Material
surface treatment
Holding force
MAX910 kg
Type of press head screw
Head material
Knob opening Angle
95 °
Handle opening Angle
60 °
handle
The spindle fixed
pedestal
The flange base
hand shank
straight hand lever
weight
170 g
link
https://www.srdfaa.com/product/1141603221006.html
Previews
3D
Dimension
2D
Download CAD models