??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-11401 - Clamp - Flange base - vertical pressure type - fixed point pressure handle flange base
Bill of material
DDH-11401
CODE
DDH-11401
way to install
The flange base
handle
The fixed-point pressure
texture
SS400
surface treatment
galvanize
chucking power
100 kg
The pressure Angle
95°
Hand corner
65°
weight
200 g
Accessories (Press head screws)
DDH-SA-064010
link
https://www.srdfaa.com/product/1589483299488.html
Previews
3D
Dimension
2D
Download CAD models