??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DDC71_82 - Precision cross universal joint, needle bearing type
Bill of material
DDC72-d10
Needle bearing type code
type
material
SCR440
surface treatment
appendix
d
mm
D
20 mm
L1
68 mm
L2
21.0 mm
L3
26 mm
C
10 mm
H
5.0 mm
P
4.5 mm
b×t
3×11.4 mm
Nominal torque
12.0 N·m
limit speed
4000 r/min
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models