??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCY01_06 - Magnetic coupling/planar drive
Bill of material
DCY01-D25-P6-d6
Code
Type
Planar Transmission
Type
Screw Fixed Type
Bracket Material
Bracket Surface Treatment
Magnetic Ring Surface Treatment
Nickel
D
mm
Number of poles P
6 mm
d
mm
D1
20 mm
L
20 mm
F
5 mm
H
10 mm
M
M4 mm
Clearance 2.0mm
0.44 N.m
DC
b
2 mm
t
1 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models