??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCX01 - Resin type coupling, screw fixing type
Bill of material
DCX01-D15-d6-e6
Code
DCX01
TYPE
Resin / Screw Fixation
Main material
Resin
Accessories
Hexagon Socket Set Screw
D
15 mm
d
mm
e
mm
L
21.00 mm
F
3.50 mm
M
M3 mm
Screw solid torque
0.20 N*m
Tightening torque (N·m)
0.12 mm
Maximum Torque (N¡¤m)
0.24 N*m
Maximum Speed (r/min)
5000 U/min
Moment Of Inertia
1x10*-7 kg*m/s^2
Static torque rigidity£¨N¡¤m/rad£©
12.0
Radial Deviation
0.2
Angle Deviation
2.0
Weight
4.0
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models