??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCT01 - Rigid coupling
Bill of material
DCT01-d6
Code
DCT01
TYPE
Keyless Friction Type
Main material
THA
Surface Treatment
Nitriding
d
mm
D
13.000 mm
L
21.5 mm
L1
12 mm
L1
20.500 mm
L2
5.5 mm
L3
5.5 mm
Screw solid torque
11.8 N*m
Moment Of Inertia
4.24x10*-8 kg*m/s^2
Maximum Torque (N¡¤m)
7.8 N*m
Maximum Number Of Revolutions
833 U/min
Weight
13.0
Website
Website Connection
CNSTYPECODE
DCT01-d6
DPOOOL
6,8,10,12,14,15,16,17,18,19,20,22,24,25,30 mm
Previews
3D
Dimension
2D
Download CAD models