??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCSMN,DCBZN,DCNMN,DCBNN - Ball plunger resin body type
Bill of material
DCBZN6
Code
Types of
Load shape
The main material
Ball head material
Ball head hardness
Spring material
Usable temperature
-30~80℃
M (coarse thread)
d
3.2 mm
S
0.8 mm
L
13 mm
a
1.0 mm
Minimum load (N)
mm
Maximum load (N)
mm
URL
https://www.srdfaa.com/product/1141603220269.html
Previews
3D
Wymiar
2D
Pobierz modele CAD