??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCSLS,DCMLS,DCZLS,DCXLS - Ball plunger L size choose stainless steel extended type
Bill of material
DCMLS3-20
Code
Types of
Metal ball head
Load shape
The main material
SUS304
Ball head material
SUS440C
Ball head hardness
55HRC~
Spring material
SUS631J1
Adjusting ring material
SUS304
Usable temperature
-30~260℃
M (coarse thread)
L
mm
d
1.5 mm
S
0.5 mm
1.0 mm
B
1.5 mm
Minimum load (N)
mm
Maximum load (N)
mm
URL
https://www.srdfaa.com/product/1141603220157.html
Previews
3D
Dimension
2D
Download CAD models