??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCS06_07 - Rigid coupling/Semi-separated type/aluminium alloy/stainless steel
Bill of material
DCS06-D16-d5-e5
Code
Types of
Semi-separated type
Body Material
surface preparation
appendix
Hexagon socket head cap screw
D
mm
d
mm
e
mm
L
22 mm
L1
11 mm
F1
2.5 mm
F2
5.5 mm
A
5 mm
M
M2 mm
Locking torque
0.5 mm
Rated torque DCS06
1.0 mm
Rated torque DCS07
0.3 mm
Maximum speed
39000
Moment of inertia DCS06
3.5x10^-7
Moment of inertia DCS07
9.1x10^-7
Weight DCS06
10
Weight DCS07
25
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models