??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
StS Coupling GmbH
Description
DCS - Disk Coupling - single cardanic version
Bill of material
DCS-005-3-3
Size
Torque
Nm
Total length
mm
Outside diameter
mm
Keyway (DIN 6885)
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
Hub length
mm
Basic dimension
mm
Basic dimension
mm
Basic dimension
mm
Screw (ISO 4762)
Installation torque per screw
Nm
Mass moment of inertia
kg cm²
max. radial misalignment
0.02 mm
max. axial misalignment
mm
max. angular misalignment
°
Torsional stiffness
Nm/rad
Axial spring stiffness
N/mm
max. speed
10000 1/min
Mass
kg
Material for disk pack
Stainless steel
Material for hub
Aluminum
Customs tariff number
84836080
Previews
3D
Dimension
2D
Download CAD models