??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Special Springs
Description
DCR7800_E - Controlled return cylinders
Bill of material
DCR7800-050-A-E
CODE
Stroke
Total length
Minimum length
Reserves stroke
3
Diameter
91
FMIN
1560 daN
FMAX
7790 daN
TMIN
0 °C
TMAX
80 °C
PMAX
250 bar
PMIN
30 bar
Surface
31.17 cm3
Maximum speed
400 mm/s
W
kg
Fixing
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models