??
Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
SRD-FA
Description
DCPLF - Spring plunger/plunger block-flat front end type
Bill of material
DCPLF6-3
Code
DCPLF
Load classification
Light load
The main material
S45C
Body hardness
29~35HRC
Body surface treatment
Blackening
Pin material
S45C
Pin hardness
57~63HRC(stch)
Pin surface treatment
Chromate gloss treatment
Spring material
SWP-B
Usable temperature
-30-80℃
M (coarse thread)
S
mm
d
mm
mm
L
mm
B
mm
Minimum load (N)
N
Maximum load (N)
N
URL
https://www.srdfaa.com/product/1141603220705.html
Previews
3D
Dimenze
2D
Stáhnout CAD model