??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCM01 - Plum-type coupling ??¡§¡§ with keyway screw clamping type ??¡§¡§ aluminum alloy (excellent rubber)
Bill of material
DCM01-D30-B-d10-e10
Code
DCM01
TYPE
Screw Clamp Type With Keyway
Main material
Aluminum Alloy
Interval Ring Material
Polyurethane
Main surface treatment
Anodize
annex
Hexagon Socket Head Screw
D
mm
Distance Rings Color
d
mm
D Tolerance
+0.022/0 mm
e
mm
E Tolerance
+0.022/0 mm
L
mm
L1
mm
B (General Specification: White)
mm
C
mm
F
mm
A
mm
M
mm
Tightening torque
N*m
Allowable Torque
Allowable Installation Angle Deviation
1 °
Allowable Installation Eccentric Deviation
Allowable Installation Of Axial Displacement Deviation
mm
Static Elastic Coefficient
Maximum Number Of Revolutions
U/min
Moment Of Inertia
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models