??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCM 62 T34 - DC-Motor without gear
Bill of material
606057
Preview
Item
606057
Series
DCM 62 T34 (24 V - 2300 U - 001 Nm)
Voltage
24.0 V
No load speed
2.300 U/min
Maximum torque
1.00 Nm
Gearbox type
-
Gearbox position
-
Gear ratio
-
Mounting circle
34 mm
Diameter of motor
64 mm
with Hall sensor
no
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/606057.pdf
Version 9.1
27-02-25-90
Weight
1.00 kg
Material
Motorgehäuse: Stahl, lackiert; Motorflansch: Aluminium
Customs tariff number
85013100
Default delivery time
Stock item, 1-3 working days
INFO
Other types on request.
Previews
3D
2D
Baixar modelos em CAD