??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCM 42 T30 - DC-Motor without gear
Bill of material
644103
Preview
Item
644103
Series
DCM 42 T30 (24 V - 3700 U - 044 Ncm)
Voltage
24.0 V
No load speed
3.700 U/min
Maximum torque
0.44 Nm
Gearbox type
-
Gearbox position
-
Gear ratio
-
Mounting circle
30 mm
Diameter of motor
42 mm
with Hall sensor
no
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/dcm42t30.pdf
Version 9.1
27-02-25-90
Weight
0.53 kg
Material
Motor housing: steel, galvanized; motor flange: zinc die-cast
Customs tariff number
85013100
Default delivery time
None stock item, 10-12 weeks
INFO
Other types on request.
Previews
3D
2D
Download CAD models