??
Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCJ23_24 - KT
Bill of material
DCJ23-D80-d19-e19
Code
Web Link
Type
Spacer Ring Material
Polyurethane
Body surface treatment
Appendix
Hexagon socket head cap screws
D
mm
d
mm
e
mm
LINA
mm
LINK
mm
LOT
mm
L3
mm
MTM
mm
MPA
N*m
Web
N*m
Static torsional stiffness
N*m
The rated torque of commonly used
U/min
L1
TMA
WEB
0.10 mm
RTB
1 °
Axial maximum permissible deviation
Web Link
Webxxx
DHM
DH
EHM
EH
Previews
3D
Dimensão
2D
Baixar modelos em CAD