??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM37S6N1-18.0BN-HT1
Bill of material
DCHM37S6N1-18.0BN-HT1
Part Number
DCHM37S6N1-18.0BN-HT1
Description
High Temperature Micro-D Metal Shell Socket , 37 Positions, Female, Wire Leads, #26 AWG, 18" (457 mm), No Hardware
Termination Type
Wire Leads
Contact Gender
Female
Connector Type
Socket
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
Current
3 A
Wire Color Coding
White
Wire Length
18 (457) INCH (mm)
Number of Positions
37
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
High Temperature LCP
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
392 (200) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
Download CAD models