??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM15P6N1-36.0BN-HT1
Bill of material
DCHM15P6N1-36.0BN-HT1
Part Number
DCHM15P6N1-36.0BN-HT1
Description
High Temperature Micro-D Metal Shell Plug , 15 Positions, Male, Wire Leads, #26 AWG, 36" (914 mm), No Hardware
Termination Type
Wire Leads
Contact Gender
Male
Connector Type
Plug
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
Current
3 A
Wire Color Coding
White
Wire Length
36 (914) INCH (mm)
Number of Positions
15
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
High Temperature LCP
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
345 (175) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
Pobierz modele CAD