您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
637005
GERDT SEEFRID
DC-Motoren
DC-Motors with worm gears
Powered by
CAD模型選擇
{gerdt_seefrid/dc-motoren/schneckenrad-getriebemotoren/dcgm207720t72.prj},{NB=637005},{PREVIEW=../../_pool_/39/b8/637005.png},{ARTNR=637005},{BEZ=DCGM 77 T72 (24 V - 050 U - 060 Nm)},{U=24.0},{N0=50},{MMAX=60.00},{GA=Schneckenrad-Getriebe},{GL=links},{I=47:1},{LG=72},{TD=77},{HIC=nein},{ANZS=MIN},{ANZI=MIN},{TYP=DC-Motor},{PDF=https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/637005.pdf},{DXF=https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/637005.dxf},{ECLASS=27-02-25-90},{GEW=2.28},{MAT=Motorgehäuse: Stahl, lackiert; Getriebegehäuse: Aluminium, Getriebe: Kunststoff},{EZT=85013100},{LFZ=Lagerartikel, 1-3 Arbeitstage},{INFO=Weitere Typen auf Anfrage.},{DEFAULTSORTATTR=58}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 77 T72 - DC-Motor with worm gear
Bill of material
637005
Preview
../../_pool_/39/b8/637005.png
../../_pool_/39/b8/637005.png
Item
637005
637005
Series
DCGM 77 T72 (24 V - 050 U - 060 Nm)
DCGM 77 T72 (24 V - 050 U - 060 Nm)
Voltage
24.0
V
No load speed
50
50
U/min
Maximum torque
60.00
60.00
Nm
Gearbox type
Worm gear
Gearbox position
left
Gear ratio
47:1
Mounting circle
72
mm
Diameter of motor
77
mm
with Hall sensor
no
no
Number of Hall sensors
Number of pulses
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/637005.pdf
Drawing
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/637005.dxf
Version 9.1
27-02-25-90
Weight
2.28
2.28
kg
Material
Motorgehäuse: Stahl, lackiert; Getriebegehäuse: Aluminium, Getriebe: Kunststoff
Customs tariff number
85013100
85013100
Default delivery time
Stock item, 1-3 working days
INFO
Other types on request.
Previews
3D
2D
下載CAD模型
生成CAD模型