??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 76 T50 - DC-Motor with worm gear
Bill of material
607015
Preview
Item
607015
Series
DCGM 76 T50 (24 V - 200 U - 021 Nm)
Voltage
24.0 V
No load speed
200 U/min
Maximum torque
21.00 Nm
Gearbox type
Worm gear
Gearbox position
left
Gear ratio
71:4
Mounting circle
50.8 mm
Diameter of motor
76 mm
with Hall sensor
no
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/607015.pdf
Version 9.1
27-02-25-90
Weight
2.00 kg
Material
Motor housing: steel, painted; gear housing: aluminum, gear: plastic
Customs tariff number
85013100
Default delivery time
Stock item, 1-3 working days
INFO
Other types on request.
Previews
3D
2D
Download CAD models