??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 63 T72 - DC-Motor with worm gear
Bill of material
636074
Preview
Item
Series
Voltage
V
No load speed
U/min
Maximum torque
Nm
Gearbox type
Worm gear
Gearbox position
Gear ratio
Mounting circle
72 mm
Diameter of motor
63 mm
with Hall sensor
Number of Hall sensors
Number of pulses
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/636074.pdf
Drawing
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/636074.dxf
Version 9.1
27-02-25-90
Weight
kg
Material
Motorgehäuse: Stahl, lackiert; Getriebegehäuse: Aluminium, Getriebe: Kunststoff
Customs tariff number
Default delivery time
INFO
Other types on request.
预览
3D
2D
下载CAD模型