??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 25
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 63 T50 - DC-Motor with worm gear
Bill of material
636066
Preview
Item
Series
Voltage
V
No load speed
U/min
Maximum torque
Nm
Gearbox type
Worm gear
Gearbox position
Gear ratio
Mounting circle
50.8 mm
Diameter of motor
63 mm
with Hall sensor
Number of Hall sensors
Number of pulses
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/636066.pdf
Drawing
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/636066.dxf
Version 9.1
27-02-25-90
Weight
kg
Material
Motorgehäuse: Stahl, lackiert; Getriebegehäuse: Aluminium, Getriebe: Kunststoff
Customs tariff number
Default delivery time
INFO
Other types on request.
Aperçus 3D
3D
2D
Modèles CAO générés