??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GERDT SEEFRID
Description
DCGM 62 T50 - DC-Motor with worm gear
Bill of material
606024
Preview
Item
606024
Series
DCGM 62 T50 (24 V - 051 U - 061 Nm)
Voltage
24.0 V
No load speed
51 U/min
Maximum torque
61.00 Nm
Gearbox type
Worm gear
Gearbox position
left
Gear ratio
69:1
Mounting circle
50.8 mm
Diameter of motor
64 mm
with Hall sensor
no
Type
DC-Motor
Datasheet
https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/606024.pdf
Version 9.1
27-02-25-90
Weight
1.15 kg
Material
Motor housing: steel, painted; gear housing: aluminum, gear: plastic
Customs tariff number
85013100
Default delivery time
Stock item, 1-3 working days
INFO
Other types on request.
Previews
3D
2D
Download CAD models