??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdm9ps_bn - Cinch Connectivity Solutions
Bill of material
DCDM9PS-BN
Part Number
DCDM9PS-BN
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 9, Thermoplastic, Glass-Reinforced, Male, Solder Cup, No Hardware
Connector Type
Plug
Contact Gender
Male
Number of Positions
9
Termination Type
Solder Cup
Current Rating
3 A
Mounting Hardware
No Hardware
Previews
3D
2D
Download CAD models