??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM25PBR - Cinch Connectivity Solutions
Bill of material
DCDM25PBR
Part Number
DCDM25PBR
Description
Commercial PCB Mount Connector, Plug, 25 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Male, 90º PCB, Standard Profile, No Hardware
Connector Type
Plug
Contact Gender
Male
Number of Positions
25
Termination Type
90º PCB
Current Rating
3 A
Mounting Hardware
No Hardware
Previews
3D
2D
Download CAD models