??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM21S6E2-18.0BN
Bill of material
DCDM21S6E2-18.0BN
Part Number
DCDM21S6E2-18.0BN
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 21, Thermoplastic, Glass-Reinforced, Female, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 18" (457 mm), Yellow, No Hardware
Termination Type
Wire Leads
Contact Gender
Female
Connector Type
Socket
Current
3 A
Wire Color Coding
Yellow
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
Wire Length
18 (457) INCH (mm)
Number of Positions
21
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
Thermoplastic, Glass-Reinforced
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
275 (135) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Previews
3D
2D
Pobierz modele CAD