??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM15SBS - Cinch Connectivity Solutions
Bill of material
DCDM15SBS
Part Number
DCDM15SBS
Description
Commercial PCB Mount Connector, Socket, 15 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Female, Straight PCB, Standard Profile, No Hardware
Connector Type
Socket
Contact Gender
Female
Number of Positions
15
Termination Type
Straight PCB
Current Rating
3 A
Mounting Hardware
No Hardware
Previews
3D
2D
Download CAD models