??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM100P6E5-36.0BN
Bill of material
DCDM100P6E5-36.0BN
Part Number
DCDM100P6E5-36.0BN
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 100, Thermoplastic, Glass-Reinforced, Male, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Color Coded per MIL-Std 681, No
Termination Type
Wire Leads
Contact Gender
Male
Connector Type
Plug
Current
3 A
Wire Color Coding
Color Coded per MIL-Std 681
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
Wire Length
36 (914) INCH (mm)
Number of Positions
100
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
Thermoplastic, Glass-Reinforced
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
275 (135) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
Voransichten
3D
2D
CAD-Modelle herunterladen